
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bore Shape |
N/A Cylindrical bore |
DoubleLock® Style |
N/A HV – High Temp. Fixed |
Bore Size |
N/A 25 mm |
Dimensions
Outside Diameter D |
N/A 52 mm2.047 in |
Locking Sleeve Width B1 |
N/A 37.3 mm1.469 in |
Outside Ring Width B |
N/A 23.9 mm0.940 in |
Center of Bearing from End S |
N/A 12.8 mm0.503 in |
Dimension S1 |
N/A 11.1 mm0.437 in |
Locking Collar Outside Diameter d1 |
N/A 44 mm1.732 in |
Dimension B2 |
N/A 12.7 mm0.500 in |