Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A Standard

Bore Size

N/A 55 mm

Dimensions

Outside Diameter D

N/A 100 mm3.937 in

Locking Sleeve Width B1

N/A 56.8 mm2.236 in

Outside Ring Width B

N/A 40.1 mm1.579 in

Center of Bearing from End S

N/A 24.3 mm0.955 in

Dimension S1

N/A 15.9 mm0.625 in

Locking Collar Outside Diameter d1

N/A 83 mm3.268 in

Dimension B2

N/A 15.9 mm0.626 in