Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A Standard

Bore Size

N/A 60 mm

Dimensions

Outside Diameter D

N/A 110 mm4.331 in

Locking Sleeve Width B1

N/A 66.2 mm2.606 in

Outside Ring Width B

N/A 66.5 mm2.618 in

Center of Bearing from End S

N/A 16.3 mm0.64 in

Dimension S1

N/A 16.8 mm0.661 in

Locking Collar Outside Diameter d1

N/A 86 mm3.386 in

Dimension B2

N/A 15.9 mm0.626 in