Unit of Measure

Specifications

Bore Size

N/A 2 in

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LK211-32

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 1.875 in48.0 mm

Total Length L

N/A 8.622 in219.0 mm

Total Height H2

N/A 4.921 in125.0 mm

Bolt Hole Spacing J

N/A 6.732 in171.0 mm

Base to Center Height H

N/A 2.500 in63.5 mm

Foot Height H1

N/A 0.906 in23.0 mm

Bolt Hole Size N

N/A 0.787 in20.0 mm

Bolt Hole Length N1

N/A 0.866 in22.0 mm

Center of Bearing from Bearing End S

N/A 0.955 in24.3 mm

Locking Sleeve Width B1

N/A 2.236 in56.8 mm

Locking Collar Outside Diameter d1

N/A 3.268 in83.0 mm