Unit of Measure

Specifications

Bore Size

N/A 40 mm

Bearing Style

N/A FE – Food Safe (Europe)

Bearing Number

N/A FEU4LK208

Housing Material

N/A Machined Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 1.630 in41.4 mm

Total Length L

N/A 7.252 in184.2 mm

Total Height H2

N/A 4.190 in106.4 mm

Bolt Hole Spacing J min

N/A 5 in127 mm

Bolt Hole Spacing J max

N/A 6.126 in155.7 mm

Base to Center Height H

N/A 2.125 in54.1 mm

Foot Height H1

N/A 0.752 in19.1 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Center of Bearing from Bearing End S

N/A 0.751 in19.1 mm

Locking Sleeve Width B1

N/A 1.874 in47.6 mm

Locking Collar Outside Diameter d1

N/A 2.362 in60.0 mm