
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bore Size |
N/A 60 mm |
Bearing Style |
N/A PA – Low Abrasion/Food Safe |
Bearing Number |
N/A PAU4LK212 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Two-Bolt Pillow Block |
Dimensions
Housing Width A |
N/A 2.165 in55.0 mm |
Total Length L |
N/A 9.500 in241.0 mm |
Total Height H2 |
N/A 5.433 in138.0 mm |
Bolt Hole Spacing J |
N/A 7.250 in184.0 mm |
Base to Center Height H |
N/A 2.750 in69.8 mm |
Foot Height H1 |
N/A 0.669 in17.0 mm |
Bolt Hole Size N |
N/A 0.787 in20.0 mm |
Bolt Hole Length N1 |
N/A 0.985 in25.0 mm |
Center of Bearing from Bearing End S |
N/A 0.640 in16.3 mm |
Locking Sleeve Width B1 |
N/A 2.606 in66.2 mm |
Locking Collar Outside Diameter d1 |
N/A 3.386 in86.0 mm |