Unit of Measure

Specifications

Bore Size

N/A 50 mm

Bearing Style

N/A QF – Food Safe

Bearing Number

N/A QFU4LKHV210

Housing Material

N/A Machined Stainless Steel

DoubleLock® Style

N/A HV – High Temp. Fixed

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Housing Width A

N/A 1.970 in50.0 mm

Total Length L

N/A 8.125 in206.5 mm

Total Height H2

N/A 4.500 in114.3 mm

Total Width

N/A 2.700 in68.6 mm

Bolt Hole Spacing J min

N/A 5.875 in149.4 mm

Bolt Hole Spacing J max

N/A 6.752 in171.5 mm

Base to Center Height H

N/A 2.252 in57.2 mm

Foot Height H1

N/A 0.752 in19.1 mm

Bolt Hole Size N

N/A 0.656 in16.7 mm

Center of Bearing from Bearing End S

N/A 0.826 in21.0 mm

Locking Sleeve Width B1

N/A 2.075 in52.7 mm

Locking Collar Outside Diameter d1

N/A 2.992 in76.0 mm