Unit of Measure

Specifications

Bore Size

N/A 40 mm

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LKHE208

Housing Material

N/A Machined Stainless Steel

DoubleLock® Style

N/A HE – High Temp. Expansion

Housing Construction

N/A Take-Up

Dimensions

Total Length L

N/A 5.500 in139.7 mm

Total Height H

N/A 4.500 in114.3 mm

Adjustment Screw Bore N

N/A 1.031 in26.2 mm

Openinig Width N1

N/A 0.937 in23.9 mm

Openinig Width N2

N/A 1.938 in49.3 mm

Housing Width A

N/A 1.880 in47.8 mm

Slot Width A1

N/A 0.696 in17.8 mm

Pitch Height H1

N/A 4.000 in101.6 mm

Height H2

N/A 3.188 in81.0 mm

Shaft Length L1

N/A 3.438 in87.3 mm

Dimension L2

N/A 0.563 in14.2 mm

Center of Bearing from Bearing End S

N/A 0.751 in19.1 mm

Locking Sleeve Width B1

N/A 2.130 in54.1 mm

Locking Collar Outside Diameter d1

N/A 2.362 in60.0 mm