Unit of Measure

Specifications

Bore Size

N/A 20 mm

Bearing Style

N/A FE – Food Safe (Europe)

Bearing Number

N/A FEU4LK204

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Take-Up

Dimensions

Total Length L

N/A 3.688 in93.7 mm

Total Height H

N/A 3.625 in92.2 mm

Adjustment Screw Bore N

N/A 0.656 in16.7 mm

Openinig Width N1

N/A 0.625 in15.9 mm

Openinig Width N2

N/A 1.438 in36.5 mm

Housing Width A

N/A 1.380 in35.1 mm

Slot Width A1

N/A 0.540 in13.7 mm

Pitch Height H1

N/A 3.000 in76.2 mm

Height H2

N/A 2.750 in69.9 mm

Shaft Length L1

N/A 2.375 in60.5 mm

Dimension L2

N/A 0.438 in11.2 mm

Center of Bearing from Bearing End S

N/A 0.437 in11.1 mm

Locking Sleeve Width B1

N/A 1.346 in34.2 mm

Locking Collar Outside Diameter d1

N/A 1.614 in41.0 mm