Unit of Measure

Specifications

Bore Size

N/A 35 mm

Bearing Style

N/A FE – Food Safe (Europe)

Bearing Number

N/A FEU4LK207

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Take-Up

Dimensions

Total Length L

N/A 4.813 in122.2 mm

Total Height H

N/A 4.125 in104.9 mm

Adjustment Screw Bore N

N/A 0.781 in19.8 mm

Openinig Width N1

N/A 0.781 in19.8 mm

Openinig Width N2

N/A 1.630 in41.4 mm

Housing Width A

N/A 1.625 in41.3 mm

Slot Width A1

N/A 0.540 in13.7 mm

Pitch Height H1

N/A 3.500 in88.9 mm

Height H2

N/A 3.250 in82.6 mm

Shaft Length L1

N/A 3.000 in76.2 mm

Dimension L2

N/A 0.438 in11.2 mm

Center of Bearing from Bearing End S

N/A 0.657 in16.7 mm

Locking Sleeve Width B1

N/A 1.685 in42.8 mm

Locking Collar Outside Diameter d1

N/A 2.244 in57.0 mm