Unit of Measure

Specifications

Bore Size

N/A 30 mm

Bearing Style

N/A PA – Low Abrasion/Food Safe

Bearing Number

N/A PAU4LK206

Housing Material

N/A Machined Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Take-Up

Dimensions

Total Length L

N/A 4.375 in111.3 mm

Total Height H

N/A 4.125 in104.9 mm

Adjustment Screw Bore N

N/A 0.781 in19.8 mm

Openinig Width N1

N/A 0.780 in19.8 mm

Openinig Width N2

N/A 1.625 in41.4 mm

Housing Width A

N/A 1.470 in37.3 mm

Slot Width A1

N/A 0.540 in13.7 mm

Pitch Height H1

N/A 3.500 in88.9 mm

Height H2

N/A 2.636 in66.9 mm

Shaft Length L1

N/A 2.750 in69.9 mm

Dimension L2

N/A 0.380 in9.7 mm

Center of Bearing from Bearing End S

N/A 0.522 in13.3 mm

Locking Sleeve Width B1

N/A 1.543 in39.2 mm

Locking Collar Outside Diameter d1

N/A 1.969 in50.0 mm