Unit of Measure

Specifications

Bore Size

N/A 40 mm

Bearing Style

N/A PA – Low Abrasion/Food Safe

Bearing Number

N/A PAU4LK208

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Take-Up

Dimensions

Total Length L

N/A 5.500 in139.7 mm

Total Height H

N/A 4.500 in114.3 mm

Adjustment Screw Bore N

N/A 1.063 in27.0 mm

Openinig Width N1

N/A 0.938 in23.8 mm

Openinig Width N2

N/A 1.938 in49.2 mm

Housing Width A

N/A 1.875 in47.8 mm

Slot Width A1

N/A 0.696 in17.7 mm

Pitch Height H1

N/A 4.000 in101.6 mm

Height H2

N/A 3.750 in95.3 mm

Shaft Length L1

N/A 3.438 in87.4 mm

Dimension L2

N/A 0.563 in14.2 mm

Center of Bearing from Bearing End S

N/A 0.751 in19.1 mm

Locking Sleeve Width B1

N/A 1.874 in47.6 mm

Locking Collar Outside Diameter d1

N/A 2.362 in60.0 mm