Unit of Measure

Specifications

Bore Size

N/A 35 mm

Bearing Style

N/A PA – Low Abrasion/Food Safe

Bearing Number

N/A PAU4LK207

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Take-Up

Dimensions

Total Length L

N/A 4.685 in119.0 mm

Total Height H

N/A 4.016 in102.0 mm

Adjustment Screw Bore N

N/A 0.866 in22.0 mm

Openinig Width N1

N/A 0.709 in18.0 mm

Openinig Width N2

N/A 1.457 in37.0 mm

Housing Width A

N/A 1.457 in37.0 mm

Slot Width A1

N/A 0.472 in12.0 mm

Socket Width A2

N/A 1.220 in31.0 mm

Pitch Height H1

N/A 3.504 in89.0 mm

Height H2

N/A 2.205 in56.0 mm

Shaft Length L1

N/A 2.953 in75.0 mm

Dimension L2

N/A 0.433 in11.0 mm

Slot Length L3

N/A 2.205 in56.0 mm

Center of Bearing from Bearing End S

N/A 0.657 in16.7 mm

Locking Sleeve Width B1

N/A 1.685 in42.8 mm

Locking Collar Outside Diameter d1

N/A 2.244 in57.0 mm