Unit of Measure

Specifications

Bore Size

N/A 1 15/16 in

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LKHE210-31

Housing Material

N/A Machined Stainless Steel

DoubleLock® Style

N/A HE – High Temp. Expansion

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 5.500 in139.7 mm

Total Height H2

N/A 4.500 in114.3 mm

Housing Width A

N/A 1.970 in50.0 mm

Thread Length H3

N/A 0.875 in22.2 mm

Bolt Hole Spacing J

N/A 4.000 in101.6 mm

Base to Center Height H

N/A 2.250 in57.2 mm

Center of Bearing from Bearing End S

N/A 0.826 in21.0 mm

Locking Sleeve Width B1

N/A 2.318 in58.9 mm

Locking Collar Outside Diameter d1

N/A 2.992 in76.0 mm