Unit of Measure

Specifications

Bore Size

N/A 1 11/16 in

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LKHV209-27

Housing Material

N/A Machined Stainless Steel

DoubleLock® Style

N/A HV – High Temp. Fixed

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 5.000 in127.0 mm

Total Height H2

N/A 4.250 in108.0 mm

Total Width

N/A 2.605 in66.2 mm

Housing Width A

N/A 1.720 in43.7 mm

Thread Length H3

N/A 0.750 in19.1 mm

Bolt Hole Spacing J

N/A 3.750 in95.3 mm

Base to Center Height H

N/A 2.125 in54.0 mm

Center of Bearing from Bearing End S

N/A 0.731 in18.6 mm

Locking Sleeve Width B1

N/A 1.980 in50.3 mm

Locking Collar Outside Diameter d1

N/A 2.756 in70.0 mm