Unit of Measure

Specifications

Bore Size

N/A 1 5/8 in

Bearing Style

N/A PA – Low Abrasion/Food Safe

Bearing Number

N/A PAU4LK209-26

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 5.250 in133.4 mm

Total Height H2

N/A 4.380 in111.3 mm

Housing Width A

N/A 1.970 in50.0 mm

Thread Length H3

N/A 0.803 in20.4 mm

Bolt Hole Spacing J

N/A 3.750 in95.3 mm

Base to Center Height H

N/A 2.125 in54.0 mm

Center of Bearing from Bearing End S

N/A 0.731 in18.6 mm

Locking Sleeve Width B1

N/A 1.980 in50.3 mm

Locking Collar Outside Diameter d1

N/A 2.756 in70.0 mm