Unit of Measure

Specifications

Bore Size

N/A 7/8 in

Bearing Style

N/A QF – Food Safe

Bearing Number

N/A QFU4LKHV205-14

Housing Material

N/A Hygienic Stainless Steel

DoubleLock® Style

N/A HV – High Temp. Fixed

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 3.000 in76.2 mm

Total Height H2

N/A 2.813 in71.4 mm

Total Width

N/A 1.970 in50.0 mm

Housing Width A

N/A 1.130 in28.7 mm

Thread Length H3

N/A 0.626 in15.9 mm

Bolt Hole Spacing J

N/A 2.000 in50.8 mm

Base to Center Height H

N/A 1.438 in36.6 mm

Center of Bearing from Bearing End S

N/A 0.503 in12.8 mm

Locking Sleeve Width B1

N/A 1.469 in37.3 mm

Locking Collar Outside Diameter d1

N/A 1.732 in44.0 mm