Unit of Measure

Specifications

Bore Size

N/A 1 5/8 in

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LK209-26

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 6.969 in177.0 mm

Total Height L

N/A 4.740 in120.4 mm

Width A0

N/A 1.984 in50.4 mm

Bolt Hole Spacing J

N/A 5.844 in148.3 mm

Base Thickness A1

N/A 0.625 in16.0 mm

Housing Width A

N/A 1.240 in31.5 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Center of Bearing from Housing End A2

N/A 0.764 in19.4 mm

Center of Bearing from Bearing End S

N/A 0.731 in18.6 mm

Locking Sleeve Width B1

N/A 1.980 in50.3 mm

Locking Collar Outside Diameter d1

N/A 2.756 in70.0 mm