Unit of Measure

Specifications

Bore Size

N/A 3/4 in

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LK204-12

Housing Material

N/A White Thermoplastic (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 4.449 in113.0 mm

Total Height L

N/A 2.559 in65.0 mm

Width A0

N/A 1.469 in37.3 mm

Bolt Hole Spacing J

N/A 3.543 in90.0 mm

Base Thickness A1

N/A 0.528 in13.4 mm

Housing Width A

N/A 1.063 in27.0 mm

Bolt Hole Size N

N/A 0.433 in11.0 mm

Center of Bearing from Housing End A2

N/A 0.591 in15.0 mm

Center of Bearing from Bearing End S

N/A 0.437 in11.1 mm

Locking Sleeve Width B1

N/A 1.346 in34.2 mm

Locking Collar Outside Diameter d1

N/A 1.614 in41.0 mm