Unit of Measure

Specifications

Bore Size

N/A 25 mm

Bearing Style

N/A PA – Low Abrasion/Food Safe

Bearing Number

N/A PAU4LK205

Housing Material

N/A Hygienic Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 3.750 in95.3 mm

Total Height L

N/A 3.750 in95.3 mm

Width A0

N/A 2.197 in55.8 mm

Bolt Hole Spacing J

N/A 2.750 in69.9 mm

Housing Width A

N/A 1.630 in41.4 mm

Bolt Hole Size N

N/A 0.406 in10.3 mm

Center of Bearing from Housing End A2

N/A 1.260 in32.0 mm

Center of Bearing from Bearing End S

N/A 0.503 in12.8 mm

Locking Sleeve Width B1

N/A 1.469 in37.3 mm

Locking Collar Outside Diameter d1

N/A 1.732 in44.0 mm