The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.

The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 180 mm

Tapered Bore

N/A N

Dimensions

D - Outer Diameter

N/A 300 mm11.811 in

C - Inner Ring Width

N/A 96 mm3.780 in

B - Outer Ring Width

N/A 96 mm3.7800 in

DUR - Diameter Under Roller

N/A 210.44 mm8.2850 in

F - Float

N/A 10 mm0.394 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1800000 N404700 lbf
C - Dynamic Radial Rating1 N/A 1190000 N267500 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.5 mm0.098 in
r - Outer Ring "To Clear" Radius3 N/A 2.5 mm0.098 in

da - Inner Ring Backing Diameter

N/A 204.7 mm8.0590 in

Da - Outer Ring Backing Diameter

N/A 275.5 mm10.8460 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.