
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
The RX bearings are four-row construction, having two singleflanged outer races and rib rings for roller spacing. This allows for complete disassembly for inspection. The RX style is usually preferred in bearings above 400 mm bore.
Both brass and pin-type cages are available in this bearing style. Most inners are two-piece assemblies.
- Two outer rings with three rib rings.
- Four inner rings.
- Four pin-type steel cages.
- Lubrication grooves and holes on outer rings.
Specifications
Bore d |
N/A 1040 mm |
Static Load Rating Co |
N/A 101200000 N22760000 lbf |
| Dynamic Load Rating C11 | N/A 42600000 N9580000 lbf |
Bearing Dimensions
O.D. D |
N/A 1439.89 mm56.6886 in |
Width B |
N/A 1000 mm39.3701 in |
Width C |
N/A 1000 mm39.3701 in |
DUR/DOR F/E |
N/A 1133 mm44.6063 in |
Type |
N/A RX-7 |
Mounting Data
Chamfer rsmin |
N/A 7.5 mm0.300 in |
| Chamfer r1smin2 | N/A 27 mm1.060 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 1110.2 mm43.7100 in |
Backing Housing Diameter Ds |
N/A 1353 mm53.2700 in |
Lubrication Data
Lubrication Groove g |
N/A 22.0 mm0.87 in |
Lubrication Hole Diameter h |
N/A 12.0 mm0.47 in |
Number of Lubrication Holes |
N/A 16 |
Applications
|
N/A
|
Design Benefits
|
N/A
|
Radial Internal Clearance (RIC)
|
N/A
|
Lubrication
|
N/A
|
Material
|
N/A
|
Mounting Design and Fitting Practice
|
N/A
|
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.