
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
Specifications
Bore d |
N/A 145 mm |
Static Load Rating Co |
N/A 1832000 N412000 lbf |
| Dynamic Load Rating C11 | N/A 1100000 N248000 lbf |
Bearing Dimensions
O.D. D |
N/A 225 mm8.8583 in |
Width B |
N/A 156 mm6.1417 in |
Width C |
N/A 156 mm6.1417 in |
DUR/DOR F/E |
N/A 169 mm6.6535 in |
Type |
N/A RY-6 |
Mounting Data
Chamfer rsmin |
N/A 2 mm0.08 in |
| Chamfer r1smin2 | N/A 2 mm0.080 in |
Angle of Chamfer r1smin |
N/A 0 º |
Backing Shaft Diameter ds |
N/A 164.2 mm6.4600 in |
Backing Housing Diameter Ds |
N/A 205 mm8.0700 in |
Lubrication Data
Lubrication Groove g |
N/A 0 mm0 in |
Lubrication Hole Diameter h |
N/A 0 mm0 in |
Number of Lubrication Holes |
N/A 0 |
Applications
|
N/A
|
Design Benefits
|
N/A
|
Radial Internal Clearance (RIC)
|
N/A
|
Lubrication
|
N/A
|
Material
|
N/A
|
Mounting Design and Fitting Practice
|
N/A
|
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.