
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
The RY bearing style incorporates two outer races with triple flanges (solid ribs). The inner race is usually single-piece construction. The outer assemblies consist of the outer race, rollers and cages, which create a unitized construction. Handling is made simple by this design. A loading slot is used for roller insertion. Lubrication is generally accomplished via slots in the faces of the outer ring. The cage is single-piece, fully machined brass or steel material. The roller pockets are staggered between the races.
- Two outer rings with integral ribs.
- One-piece inner ring.
- Lubrication grooves and holes on outer rings.
- Two solid-steel or brass cages.
Specifications
Bore d |
N/A 250 mm |
Static Load Rating Co |
N/A 4521000 N1016000 lbf |
| Dynamic Load Rating C11 | N/A 1952000 N438800 lbf |
Bearing Dimensions
O.D. D |
N/A 340 mm13.3858 in |
Width B |
N/A 230 mm9.0551 in |
Width C |
N/A 230 mm9.0551 in |
DUR/DOR F/E |
N/A 276 mm10.8661 in |
Type |
N/A RY-1 |
Mounting Data
Chamfer rsmin |
N/A 4 mm0.16 in |
| Chamfer r1smin2 | N/A 3.5 mm0.140 in |
Angle of Chamfer r1smin |
N/A 0 º |
Backing Shaft Diameter ds |
N/A 269.5 mm10.6100 in |
Backing Housing Diameter Ds |
N/A 320 mm12.6 in |
Lubrication Data
Lubrication Groove g |
N/A 10.0 mm0.39 in |
Lubrication Hole Diameter h |
N/A 5.0 mm0.20 in |
Number of Lubrication Holes |
N/A 6 |
Applications
|
N/A
|
Design Benefits
|
N/A
|
Radial Internal Clearance (RIC)
|
N/A
|
Lubrication
|
N/A
|
Material
|
N/A
|
Mounting Design and Fitting Practice
|
N/A
|
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.