
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
The RX bearings are four-row construction, having two single flanged outer races and rib rings for roller spacing. This allows for complete disassembly for inspection. The RX style is usually preferred in bearings above 400 mm bore.
Both brass and pin-type cages are available in this bearing style. Most inners are two-piece assemblies.
- Two outer rings with three rib rings.
- Two inner rings.
- Four pin-type steel cages.
- RX-1 – with lubrication grooves and holes on outer rings.
- RX-9 – with oil-mist nozzles and O-rings in outer rings.
- RX-11 – with lubrication grooves, holes and O-rings on outer rings.
Specifications
Bore d |
N/A 431.5 mm |
Static Load Rating Co |
N/A 10600000 N2388000 lbf |
| Dynamic Load Rating C11 | N/A 5200000 N1170000 lbf |
Bearing Dimensions
O.D. D |
N/A 571.500 mm22.5000 in |
Width B |
N/A 300 mm11.8110 in |
Width C |
N/A 300 mm11.8110 in |
DUR/DOR F/E |
N/A 465 mm18.3071 in |
Type |
N/A RX-1 |
Mounting Data
Chamfer rsmin |
N/A 4 mm0.16 in |
| Chamfer r1smin2 | N/A 10.5 mm0.410 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 456.4 mm17.9700 in |
Backing Housing Diameter Ds |
N/A 545 mm21.4600 in |
Lubrication Data
Lubrication Groove g |
N/A 18.0 mm0.71 in |
Lubrication Hole Diameter h |
N/A 9.0 mm0.35 in |
Number of Lubrication Holes |
N/A 8 |
Applications
|
N/A
|
Design Benefits
|
N/A
|
Radial Internal Clearance (RIC)
|
N/A
|
Lubrication
|
N/A
|
Material
|
N/A
|
Mounting Design and Fitting Practice
|
N/A
|
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.