Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Imperial

Ball Type

N/A STEEL

Dimensions

d - Bore

N/A 1 in

D - Outer Diameter

N/A 2 in50.8 mm

Bearing Width

N/A 0.500 in12.7 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 1340 lbf5961 N

Ce - Dynamic Radial Rating

N/A 2500 lbf11121 N

Factors

Limiting Speed (Grease)

N/A 7830 rpm

Limiting Speed (Oil)

N/A 9140 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius

N/A 0.03 in0.8 mm
r - Outer Ring "To Clear" Radius1 N/A 0.03 in0.800 mm

da - Inner Ring Backing Diameter

N/A 1.200 in30.50 mm

Da - Outer Ring Backing Diameter

N/A 1.840 in46.70 mm
  • 1 These maximum fillet radii will be cleared by the bearing corners.