Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

Clearance

N/A C0 (Normal)

Bore Size d

N/A 500 mm

Features

N/A Open

Manufacturing Part Number

N/A 618/500MA

Dimensions

Outside Diameter D

N/A 620 mm

Outside Ring Width B

N/A 56 mm

Fillet Radius/Chamfer

N/A 3 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 330000 N

C0r - Static Load Rating

N/A 580000 N

Factors

Grease Reference Speed

N/A 800 rpm

Grease Limiting Speed

N/A 800 rpm

Oil Reference Speed

N/A 950 rpm