Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

Clearance

N/A C3

Bore Size d

N/A 150 mm

Features

N/A Open

Dimensions

Outside Diameter D

N/A 190 mm

Outside Ring Width B

N/A 20 mm

Fillet Radius/Chamfer

N/A 1.1 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 49100 N

C0r - Static Load Rating

N/A 57100 N

Factors

Grease Reference Speed

N/A 3000 rpm

Grease Limiting Speed

N/A 3000 rpm

Oil Reference Speed

N/A 4500 rpm