Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Specifications

Clearance

N/A C0 (Normal)

Bore Size d

N/A 60 mm

Features

N/A Open

Dimensions

Outside Diameter D

N/A 85 mm

Outside Ring Width B

N/A 13 mm

Fillet Radius/Chamfer

N/A 1 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 20200 N

C0r - Static Load Rating

N/A 17300 N

Factors

Grease Reference Speed

N/A 7500 rpm

Grease Limiting Speed

N/A 7500 rpm

Oil Reference Speed

N/A 8900 rpm