Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAF20A100SB QAAF20A100SC QAAF20A100SEB QAAF20A100SEC QAAF20A100SEM QAAF20A100SEN QAAF20A100SEO QAAF20A100SET QAAF20A100SM QAAF20A100SN QAAF20A100SO QAAF20A100ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450306706 0883450306713 0883450306720 0883450306737 0883450306744 0883450306751 0883450306768 0883450306775 0883450306782 0883450306799 0883450306805 0883450306812

Dimensions

Dimension BC

N/A 10.96 in278.4 mm

Dimension C

N/A 6 in152.4 mm

Dimension D

N/A 8.75 in222.3 mm

Dimension E

N/A 7 3/4 in196.9 mm

Dimension F

N/A 9.97 in253.2 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L Exp

N/A 5.04 in128 mm

Dimension L Fix

N/A 4.96 in126 mm

Dimension M

N/A 2.97 in75.4 mm

Dimension N

N/A 4.06 in103.1 mm

Dimension RAA

N/A 0.95 in24.1 mm

Dimension SAA

N/A 5.92 in150.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm