Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAF22A110SB QAAF22A110SC QAAF22A110SEB QAAF22A110SEC QAAF22A110SEM QAAF22A110SEN QAAF22A110SEO QAAF22A110SET QAAF22A110SM QAAF22A110SN QAAF22A110SO QAAF22A110ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Flange Block

UPC Code

N/A 883450511339 883450511346 883450511353 883450511360 883450511377 883450511384 883450511421 883450511445 883450511452 883450511469 883450511476 883450511483

Dimensions

Dimension BC

N/A 12.38 in314.5 mm

Dimension C

N/A 6.3 in160 mm

Dimension D

N/A 8.75 in222.3 mm

Dimension E

N/A 8 3/4 in222.3 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L Exp

N/A 5.42 in137.7 mm

Dimension L Fix

N/A 5.34 in135.6 mm

Dimension M

N/A 3.13 in79.5 mm

Dimension N

N/A 4.21 in106.9 mm

Dimension RAA

N/A 0.92 in23.4 mm

Dimension SAA

N/A 6.25 in158.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm