Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAPX13A060SB QAAPX13A060SC QAAPX13A060SEB QAAPX13A060SEC QAAPX13A060SEM QAAPX13A060SEN QAAPX13A060SEO QAAPX13A060SET QAAPX13A060SM QAAPX13A060SN QAAPX13A060SO QAAPX13A060ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450304061 0883450304078 0883450304085 0883450304092 0883450304108 0883450304115 0883450304122 0883450304139 0883450304146 0883450304153 0883450304160 0883450304177

Dimensions

Dimension A

N/A 3 in76.2 mm

Dimension B

N/A 6.05 in153.7 mm

Dimension C

N/A 3.81 in96.8 mm

Dimension D Min

N/A 6.94 in176.3 mm

Dimension D Max

N/A 9.56 in242.8 mm

Dimension E

N/A 2.63 in66.8 mm

Dimension F

N/A 11.25 in285.8 mm

Dimension G

N/A 3.88 in98.6 mm

Dimension H

N/A 1.22 in31 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 4.09 in103.9 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension RAA

N/A 0.7 in17.8 mm

Dimension SAA

N/A 4.3 in109.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm