Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 75 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAMH15A075SB QAAMH15A075SC QAAMH15A075SEB QAAMH15A075SEC QAAMH15A075SEM QAAMH15A075SEN QAAMH15A075SEO QAAMH15A075SET QAAMH15A075SM QAAMH15A075SN QAAMH15A075SO QAAMH15A075ST

Locking Style

N/A Double Concentric

UPC Code

N/A 0883450412353 0883450412360 0883450412377 0883450412384 0883450412391 0883450412407 0883450412414 0883450412438 0883450412445 0883450412452 0883450412469 0883450412476

Dimensions

Dimension A

N/A 5.19 in131.8 mm

Dimension B

N/A 8.38 in212.9 mm

Dimension C

N/A 4.29 in109 mm

Dimension D

N/A 6.38 in162.1 mm

Dimension E

N/A 2.0 in50.8 mm

Dimension F

N/A 2 in50.8 mm

Dimension G

N/A 2.75 in69.9 mm

Dimension L

N/A 3.62 in91.9 mm

Dimension M

N/A 2.37 in60.2 mm

Dimension RAA

N/A 1.12 in28.4 mm

Dimension SAA

N/A 4.75 in120.7 mm

Thread Size J

N/A 1-8UNC

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0020

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm