Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size

N/A 3 3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAMH18A303SB QAAMH18A303SC QAAMH18A303SEB QAAMH18A303SEC QAAMH18A303SEM QAAMH18A303SEN QAAMH18A303SEO QAAMH18A303SET QAAMH18A303SM QAAMH18A303SN QAAMH18A303SO QAAMH18A303ST

Locking Style

N/A Double Concentric

UPC Code

N/A 0883450413329 0883450413336 0883450413343 0883450413350 0883450413367 0883450413374 0883450413381 0883450413398 0883450413404 0883450413411 0883450413428 0883450413435

Dimensions

Dimension A

N/A 6.31 in160.3 mm

Dimension B

N/A 10 1/4 in260.4 mm

Dimension C

N/A 5.13 in130.3 mm

Dimension D

N/A 7.88 in200.2 mm

Dimension E

N/A 2.5 in63.5 mm

Dimension F

N/A 3 in76.2 mm

Dimension G

N/A 3 in76.2 mm

Dimension L

N/A 3.91 in99.3 mm

Dimension M

N/A 2.59 in65.8 mm

Dimension RAA

N/A 1.27 in32.3 mm

Dimension SAA

N/A 5.18 in131.6 mm

Thread Size J

N/A 1 1/4-7UNC

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lbf388000 N

C - Dynamic Load (Basic)

N/A 79700 lbf355000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0024

Eng Internal Radial Clearance - Max

N/A 0.0039

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm