Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 130 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAFX26A130SB QAAFX26A130SC QAAFX26A130SEB QAAFX26A130SEC QAAFX26A130SEM QAAFX26A130SEN QAAFX26A130SEO QAAFX26A130SET QAAFX26A130SM QAAFX26A130SN QAAFX26A130SO QAAFX26A130ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Round Flange

UPC Code

N/A 0883450301787 0883450301794 0883450301800 0883450301817 0883450301824 0883450301831 0883450301848 0883450301855 0883450301862 0883450301879 0883450301886 0883450301893

Dimensions

Dimension BC

N/A 14 in355.6 mm

Dimension C

N/A 6.89 in175 mm

Dimension D

N/A 11.19 in284.2 mm

Dimension E

N/A 7 in177.8 mm

Dimension F

N/A 16.5 in419.1 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1.125 in24 mm

Dimension L Exp

N/A 6.96 in176.8 mm

Dimension L Fix

N/A 6.88 in174.8 mm

Dimension M

N/A 3.72 in94.5 mm

Dimension N

N/A 5.32 in135.1 mm

Dimension RAA

N/A 0.56 in14.2 mm

Dimension SAA

N/A 7.44 in189 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.43

Y2 - Geometry Factor

N/A 3.61

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0057

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0057 in0.145 mm