Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 115 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAF22A115SBS QAAF22A115SCS QAAF22A115SEBS QAAF22A115SECS QAAF22A115SEMS QAAF22A115SENS QAAF22A115SEOS QAAF22A115SETS QAAF22A115SMS QAAF22A115SNS QAAF22A115SOS QAAF22A115STS

Locking Style

N/A Double Concentric

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Dimension BC

N/A 12.38 in314.5 mm

Dimension C

N/A 6.13 in155.6 mm

Dimension D

N/A 10.11 in256.8 mm

Dimension E

N/A 8 3/4 in222.3 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension H

N/A 2.44 in61.9 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L Exp

N/A 6.86 in174.3 mm

Dimension L Fix

N/A 6.78 in172.2 mm

Dimension M

N/A 3.13 in79.5 mm

Dimension N

N/A 5.65 in143.5 mm

Dimension RAA

N/A 0.53 in13.3 mm

Dimension SAA

N/A 6.25 in158.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm