Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAAP20A100SB QAAP20A100SC QAAP20A100SEB QAAP20A100SEC QAAP20A100SEM QAAP20A100SEN QAAP20A100SEO QAAP20A100SET QAAP20A100SM QAAP20A100SN QAAP20A100SO QAAP20A100ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450298445 0883450298452 0883450298469 0883450298476 0883450298483 0883450298490 0883450298506 0883450298513 0883450298520 0883450298537 0883450298544 0883450298551

Dimensions

Dimension A

N/A 4.13 in104.9 mm

Dimension B

N/A 8.26 in209.8 mm

Dimension C

N/A 6 in152.4 mm

Dimension D Min

N/A 10.04 in255 mm

Dimension D Max

N/A 12.6 in320 mm

Dimension F

N/A 14.25 in362 mm

Dimension G

N/A 3.73 in94.7 mm

Dimension H

N/A 2.0 in50.8 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 4.84 in122.9 mm

Dimension M

N/A 2.97 in75.4 mm

Dimension RAA

N/A 1.11 in28.2 mm

Dimension SAA

N/A 5.94 in150.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm