Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 3 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAAP20A315SB QAAP20A315SC QAAP20A315SEB QAAP20A315SEC QAAP20A315SEM QAAP20A315SEN QAAP20A315SEO QAAP20A315SET QAAP20A315SM QAAP20A315SN QAAP20A315SO QAAP20A315ST

Locking Style

N/A Double Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450026604 0883450026611 0883450026635 0883450026642 0883450026659 0883450026666 0883450026673 0883450026680 0883450188289 0883450188449 0883450265782 0883450265942

Dimensions

Dimension A

N/A 4.13 in104.9 mm

Dimension B

N/A 8.26 in209.8 mm

Dimension C

N/A 6 in152.4 mm

Dimension D Min

N/A 10.04 in255 mm

Dimension D Max

N/A 12.6 in320 mm

Dimension F

N/A 14.25 in362 mm

Dimension G

N/A 3.73 in94.7 mm

Dimension H

N/A 2.0 in50.8 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 4.84 in122.9 mm

Dimension M

N/A 2.97 in75.4 mm

Dimension RAA

N/A 1.11 in28.2 mm

Dimension SAA

N/A 5.94 in150.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm