Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 4 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAASN22A407SB QAASN22A407SC QAASN22A407SEB QAASN22A407SEC QAASN22A407SEM QAASN22A407SEN QAASN22A407SEO QAASN22A407SET QAASN22A407SM QAASN22A407SN QAASN22A407SO QAASN22A407ST QAASN22A407STNG

Locking Style

N/A Double Concentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450352031 0883450352048 0883450352055 0883450352062 0883450352079 0883450352086 0883450352093 0883450352109 0883450352116 0883450352123 0883450352130 0883450352147 0883450493253

Dimensions

Dimension A

N/A 5.91 in150 mm

Dimension B

N/A 10.43 in265 mm

Dimension C

N/A 6.3 in160 mm

Dimension D Min

N/A 14.45 in367 mm

Dimension D Max

N/A 15.75 in400 mm

Dimension F

N/A 17.52 in445 mm

Dimension G

N/A 4.13 in105 mm

Dimension H

N/A 1.93 in49 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 5.24 in133 mm

Dimension M

N/A 3.15 in80 mm

Dimension RAA

N/A 1.1 in28 mm

Dimension SAA

N/A 6.3 in160 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm