Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 40 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMFL09J040SB QMFL09J040SC QMFL09J040SEB QMFL09J040SEC QMFL09J040SEM QMFL09J040SEN QMFL09J040SEO QMFL09J040SET QMFL09J040SM QMFL09J040SN QMFL09J040SO QMFL09J040ST

Locking Style

N/A Eccentric

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450030991 0883450031028 0883450255226 0883450255561 0883450262804 0883450262811 0883450262828 0883450262835 0883450262965 0883450262972 0883450262989 0883450262996

Dimensions

Dimension BC

N/A 5.5 in139.7 mm

Dimension C

N/A 2.63 in66.8 mm

Dimension D

N/A 4.6 in116.8 mm

Dimension E

N/A 3.89 in98.8 mm

Dimension F

N/A 5.38 in136.7 mm

Dimension H

N/A 0.88 in22.4 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 0.99 in25.1 mm

Dimension L Exp

N/A 3.21 in81.5 mm

Dimension L Fix

N/A 3.13 in79.5 mm

Dimension M

N/A 1.88 in47.8 mm

Dimension N

N/A 2.5 in63.5 mm

Dimension R

N/A 0.26 in6.6 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.27

Y1 - Geometry Factor

N/A 2.5

Y2 - Geometry Factor

N/A 3.72

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0014

Eng Internal Radial Clearance - Max

N/A 0.0022

Pre Install Clearance Min

N/A 0.0014 in0.035 mm

Pre Install Clearance Max

N/A 0.0022 in0.055 mm