Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23234

Shaft Size

N/A 6 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMPG34J615SB QMPG34J615SC QMPG34J615SEB QMPG34J615SEC QMPG34J615SEM QMPG34J615SEN QMPG34J615SEO QMPG34J615SET QMPG34J615SM QMPG34J615SN QMPG34J615SO QMPG34J615ST

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450252225 0883450252386 0883450262040 0883450262101 0883450262170 0883450262231 0883450262293 0883450262361 0883450356503 0883450356510 0883450356527 0883450356534

Dimensions

Dimension A

N/A 7.88 in200 mm

Dimension B

N/A 15.75 in400.1 mm

Dimension C

N/A 9.25 in235 mm

Dimension D Min

N/A 21.63 in549.4 mm

Dimension D Max

N/A 24.38 in619.3 mm

Dimension E

N/A 4-1/2 in114.3 mm

Dimension F

N/A 28 in711.2 mm

Dimension G

N/A 7.5 in190.5 mm

Dimension H

N/A 2.88 in73.2 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension K

N/A 3.35 in85.1 mm

Dimension L

N/A 8.83 in224.3 mm

Dimension M

N/A 5.08 in129 mm

Dimension R

N/A 0.22 in5.6 mm

Dimension S

N/A 8.43 in214.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 494000 lbf2200000 N

C - Dynamic Load (Basic)

N/A 373000 lbf1660000 N

e - Geometry Factor

N/A 0.33

Y1 - Geometry Factor

N/A 2.08

Y2 - Geometry Factor

N/A 3.09

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 600 rpm

Oil Lubrication - T Seal

N/A 900 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 600 rpm

Grease Lubrication - T Seal

N/A 800 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0047

Eng Internal Radial Clearance - Max

N/A 0.0071

Pre Install Clearance Min

N/A 0.0047 in0.120 mm

Pre Install Clearance Max

N/A 0.0071 in0.180 mm