Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMPR13J060SB QMPR13J060SC QMPR13J060SEB QMPR13J060SEC QMPR13J060SEM QMPR13J060SEN QMPR13J060SEO QMPR13J060SET QMPR13J060SM QMPR13J060SN QMPR13J060SO QMPR13J060ST

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450034456 0883450034463 0883450034494 0883450034524 0883450034531 0883450034548 0883450034555 0883450034562 0883450034593 0883450034623 0883450251433 0883450251600

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.62 in91.9 mm

Dimension D Min

N/A 7.13 in181.1 mm

Dimension D Max

N/A 8.75 in222.3 mm

Dimension E

N/A 1.88 in47.8 mm

Dimension F

N/A 10 1/4 in260.4 mm

Dimension G

N/A 3.25 in82.6 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension K

N/A 1.24 in31.5 mm

Dimension L

N/A 3.76 in95.5 mm

Dimension M

N/A 2.13 in54.1 mm

Dimension R

N/A 0.21 in5.3 mm

Dimension S

N/A 3.37 in85.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm