Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 1 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMCW10J115SB QMCW10J115SC QMCW10J115SEB QMCW10J115SEC QMCW10J115SEM QMCW10J115SEN QMCW10J115SEO QMCW10J115SET QMCW10J115SM QMCW10J115SMB QMCW10J115SN QMCW10J115SO QMCW10J115ST

Locking Style

N/A Eccentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450061926 0883450061933 0883450061957 0883450061964 0883450061971 0883450061988 0883450061995 0883450062008 0883450166423 0883450167147 0883450258586 0883450259125 0883450410946

Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension B Exp

N/A 1.62 in41.1 mm

Dimension B Fix

N/A 1.54 in39.1 mm

Dimension C

N/A 2.76 in70.1 mm

Dimension D

N/A 4.47 in113.5 mm

Dimension E

N/A 3.8 in96.5 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension G

N/A 4.5 in114.3 mm

Dimension H

N/A 0.38 in9.7 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension K

N/A 0.98 in24.9 mm

Dimension L Exp

N/A 3.12 in79.2 mm

Dimension L Fix

N/A 3.04 in77.2 mm

Dimension M

N/A 1.89 in48 mm

Dimension N

N/A 1.5 in38.1 mm

Dimension R

N/A 0.17 in4.3 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm