Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 55 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMCW11J055SB QMCW11J055SC QMCW11J055SEB QMCW11J055SEC QMCW11J055SEM QMCW11J055SEN QMCW11J055SEO QMCW11J055SET QMCW11J055SM QMCW11J055SN QMCW11J055SO QMCW11J055ST

Locking Style

N/A Eccentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450030397 0883450030427 0883450258630 0883450259170 0883450264365 0883450264372 0883450264389 0883450264396 0883450264600 0883450264617 0883450264624 0883450264631

Dimensions

Dimension BC

N/A 6 in152.4 mm

Dimension B Exp

N/A 1.88 in47.8 mm

Dimension B Fix

N/A 1.8 in45.7 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 5 in127 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension F

N/A 7.13 in181.1 mm

Dimension G

N/A 5 in127 mm

Dimension H

N/A 0.56 in14.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 1.13 in28.7 mm

Dimension L Exp

N/A 3.5 in88.9 mm

Dimension L Fix

N/A 3.42 in86.9 mm

Dimension M

N/A 1.99 in50.5 mm

Dimension N

N/A 1.63 in41.4 mm

Dimension R

N/A 0.3 in7.6 mm

Dimension S

N/A 3.12 in79.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm