Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2 1/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMCW11J204SB QMCW11J204SC QMCW11J204SEB QMCW11J204SEC QMCW11J204SEM QMCW11J204SEN QMCW11J204SEO QMCW11J204SET QMCW11J204SM QMCW11J204SN QMCW11J204SO QMCW11J204ST

Locking Style

N/A Eccentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450062220 0883450062237 0883450062251 0883450062268 0883450062275 0883450062282 0883450062299 0883450062305 0883450166461 0883450167185 0883450258623 0883450259163

Dimensions

Dimension BC

N/A 6 in152.4 mm

Dimension B Exp

N/A 1.88 in47.8 mm

Dimension B Fix

N/A 1.8 in45.7 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 5 in127 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension F

N/A 7.13 in181.1 mm

Dimension G

N/A 5 in127 mm

Dimension H

N/A 0.56 in14.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 1.13 in28.7 mm

Dimension L Exp

N/A 3.5 in88.9 mm

Dimension L Fix

N/A 3.42 in86.9 mm

Dimension M

N/A 1.99 in50.5 mm

Dimension N

N/A 1.63 in41.4 mm

Dimension R

N/A 0.3 in7.6 mm

Dimension S

N/A 3.12 in79.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm