Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMCW13J060SB QMCW13J060SC QMCW13J060SEB QMCW13J060SEC QMCW13J060SEM QMCW13J060SEN QMCW13J060SEO QMCW13J060SET QMCW13J060SM QMCW13J060SN QMCW13J060SO QMCW13J060ST

Locking Style

N/A Eccentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450030496 0883450030526 0883450258647 0883450259187 0883450264402 0883450264419 0883450264426 0883450264433 0883450264648 0883450264655 0883450264662 0883450264679

Dimensions

Dimension BC

N/A 6-1/2 in165.1 mm

Dimension B Exp

N/A 1.95 in49.5 mm

Dimension B Fix

N/A 1.87 in47.5 mm

Dimension C

N/A 3.62 in91.9 mm

Dimension D

N/A 5.5 in139.7 mm

Dimension E

N/A 4.6 in116.8 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension G

N/A 5.5 in139.7 mm

Dimension H

N/A 0.5 in12.7 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 1.24 in31.5 mm

Dimension L Exp

N/A 3.63 in92.2 mm

Dimension L Fix

N/A 3.55 in90.2 mm

Dimension M

N/A 2.13 in54.1 mm

Dimension N

N/A 1.69 in42.9 mm

Dimension R

N/A 0.17 in4.3 mm

Dimension S

N/A 3.37 in85.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm