Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMTP20J400SB QMTP20J400SC QMTP20J400SEB QMTP20J400SEC QMTP20J400SEM QMTP20J400SEN QMTP20J400SEO QMTP20J400SET QMTP20J400SM QMTP20J400SN QMTP20J400SO QMTP20J400ST

Locking Style

N/A Eccentric

Housing Construction

N/A Top Pull Take-Up

Dimensions

Dimension A1

N/A 4.76 in121 mm

Dimension B

N/A 4.63 in117.6 mm

Dimension C

N/A 6 in152.5 mm

Dimension D

N/A 11.38 in289.1 mm

Dimension E

N/A 9.25 in234.9 mm

Dimension F

N/A 2.5 in63.5 mm

Dimension G

N/A 3.13 in79.5 mm

Dimension H

N/A 5.5 in139.7 mm

Dimension J

N/A 2.31 in58.7 mm

Dimension K

N/A 1.63 in41.3 mm

Dimension L

N/A 11 in279.4 mm

Dimension M

N/A 2.97 in75.5 mm

Dimension N

N/A 4.97 in126.1 mm

Dimension P

N/A 10.5 in266.7 mm

Dimension Q

N/A 1.31 in33.3 mm

Dimension R

N/A 0.37 in9.4 mm

Dimension S

N/A 1.38 in35.1 mm

Dimension T

N/A 4.6 in116.8 mm

Dimension U

N/A 0.81 in20.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm