Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2 3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMP11J203SB QMP11J203SC QMP11J203SEB QMP11J203SEC QMP11J203SEM QMP11J203SEN QMP11J203SENHT QMP11J203SEO QMP11J203SET QMP11J203SM QMP11J203SN QMP11J203SO QMP11J203ST

Locking Style

N/A Eccentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450081023 0883450081030 0883450081054 0883450081061 0883450081078 0883450081085 0883450081092 0883450081108 0883450154376 0883450154710 0883450249324 0883450249669 0883450960533

Dimensions

Dimension A

N/A 2.5 in63.5 mm

Dimension B

N/A 5-1/4 in133.4 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D Min

N/A 6.5 in165.1 mm

Dimension D Max

N/A 7.88 in200.2 mm

Dimension F

N/A 9.63 in244.6 mm

Dimension G

N/A 2.63 in66.8 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension K

N/A 1.13 in28.7 mm

Dimension L

N/A 3.31 in84.1 mm

Dimension M

N/A 2 in50.8 mm

Dimension R

N/A 0.19 in4.8 mm

Dimension S

N/A 3.13 in79.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm