Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 130 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMSN26J130SB QMSN26J130SC QMSN26J130SEB QMSN26J130SEC QMSN26J130SEM QMSN26J130SEN QMSN26J130SEO QMSN26J130SET QMSN26J130SM QMSN26J130SN QMSN26J130SO QMSN26J130ST

Locking Style

N/A Eccentric

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450034999 0883450035026 0883450035095 0883450035125 0883450035224 0883450035392 0883450253833 0883450254229 0883450356909 0883450356916 0883450356923 0883450356930

Dimensions

Dimension A

N/A 5.91 in150 mm

Dimension B

N/A 11.1 in282 mm

Dimension C

N/A 6.89 in175 mm

Dimension D Min

N/A 15.83 in402 mm

Dimension D Max

N/A 17.13 in435 mm

Dimension F

N/A 19.69 in500 mm

Dimension G

N/A 4.45 in113 mm

Dimension H

N/A 1.93 in49 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension K

N/A 2.28 in58 mm

Dimension L

N/A 5.94 in151 mm

Dimension M

N/A 3.74 in95 mm

Dimension R

N/A 0.08 in2 mm

Dimension S

N/A 6.02 in153 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.9

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0057

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0057 in0.145 mm