Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A JP18000

Cone Part Number

N/A JP18049

Cup Part Number

N/A JP18010-B

Design Unit

N/A Metric

Cage Material

N/A Stamped Steel

Dimensions

d - Bore

N/A 180 mm7.0866 in

D - Cup Outer Diameter

N/A 240 mm9.4488 in

D1 - Flange Outer Diameter

N/A 248.000 mm9.7638 in

B - Cone Width

N/A 30.000 mm1.1811 in

C - Cup Width

N/A 23.000 mm0.9055 in

C1 - Cup Flange Width

N/A 6.000 mm0.2362 in

T1 - Bearing Width to Flange

N/A 15.000 mm0.5906 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 3.050 mm0.12 in
r - Cup Backface "To Clear" Radius2 N/A 3 mm0.12 in

da - Cone Frontface Backing Diameter

N/A 189 mm7.44 in

db - Cone Backface Backing Diameter

N/A 194 mm7.64 in

Da - Cup Frontface Backing Diameter

N/A 246.89 mm9.72 in

Ab - Cage-Cone Frontface Clearance

N/A 4.8 mm0.19 in

Aa - Cage-Cone Backface Clearance

N/A 2.8 mm0.11 in
a - Effective Center Location3 N/A 16 mm0.63 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 61800 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 239000 N53600 lbf

C0 - Static Radial Rating

N/A 409000 N92000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 51300 N11500 lbf

Factors

K - Factor7 N/A 1.21
e - ISO Factor8 N/A 0.48
Y - ISO Factor9 N/A 1.24

G1 - Heat Generation Factor (Roller-Raceway)

N/A 369.2

G2 - Heat Generation Factor (Rib-Roller End)

N/A 161.8
Cg - Geometry Factor10 N/A 0.104
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.